MOOVair 10 Wireless Charging System​

Charge Wisely, Charge Wirelessly
Delta’s MOOVair 10 kW Wireless Charging System is designed for forklifts, AGVs, ground support equipment (GSE), and other high-power industrial e-vehicles to charge wirelessly. By installing its charging units on the vehicles and the desired charging locations respectively, the wireless charging system eliminates the manual plug-and-pull charging process and makes unmanned operation possible. Wireless charging means no maintenance downtime to replace worn connectors. Most importantly, the wireless charging system’s power efficiency rivals, if not outperforms, wired charging at up to 95% from wall plug to battery.

Product Introduction

Technology
Delta has advanced the industrial wireless charging technology through a third-party licensing agreement, leveraging own extensive expertise in power supplies to introduce the cutting-edge MOOVair Wireless Charging System Series. It consists of a primary unit for AC connection and a secondary unit for connection to the vehicle battery. Delta MOOVair 10  Wireless Charging System initiates charging automatically and boasts wall plug to battery efficiency above 92%. The built-in CANopen and Ethernet connectivity enables integration with smart warehouse or factory management systems for improved visibility of the charging data. The Delta MOOVair 10  Wireless Charging System is the must-have to smartify your industrial vehicles in the Industry 4.0 era.
Features & Benefits

Versatile Charging

  • Each base can charge 24 V, 36 V and 48 V batteries
  • Unmanned 24/7 operation
  • Can be used in a wide range of harsh and polluted environments


Easy Integration

  • Automatic charging
  • Power transfer over a 150 mm (6") gap
  • Ethernet for integrating to a warehouse management system
  • CAN bus for connecting vehicle systems
 

Wireless Power Transfer

  • Efficiency meets or exceeds traditional wired chargers
  • No connector wear
  • No maintenance downtime to replace worn connectors
  • Safe operation - meets all industrial standards for wireless power transfer

 

Applications
  • Forklifts
  • AGVs
  • Ground support equipment (GSE)
Specifications


Download

10kW Wireless Charging System_Leaflet EN V2.0 Mar.2024